SLVSE83B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
10.2 | IBACKUP_RTC | Backup current consumption, regulators disabled | From VBACKUP pin. PWRON/ENABLE deactivated. Device powered by the backup battery source. VCCA = 0V. VIO = 0V. VBACKUP = 3.3V. Only 32-kHz crystal oscillator and RTC counters are functioning. TJ = 25℃. | 7 | 10 | µA | |
10.3a | ILP_STANDBY | Low Power Standby current consumption, regulators disabled | Combined current from VCCA and PVIN_x pins. VCCA = PVIN_Bx = PVIN_LDOx = 3.3 V. VIO = 0V. 32-kHz crystal oscillator and RTC digital is functioning. GPIO pins in LDOVRTC domain are active. All monitors are off. TJ = 25℃. | 11 | 24 | µA | |
10.5a | ISTANDBY | Standby current consumption | Combined current from VCCA, and PVIN_x. VCCA = PVIN_Bx = PVIN_LDOx = 3.3 V. VIO = 0V. TJ = 25℃. VCCA_VMON_EN=0. | 50 | 62 | µA | |
10.6a | ISLEEP_3V3 | Sleep current consumption | Combined current from VCCA and PVIN_x pins. VCCA = PVIN_Bx = PVIN_LDOx = 3.3 V. VIO = 0V. TJ = 25℃. One buck regulator enabled in PFS/PWM mode, no load. Buck and VCCA OV/UV monitoring enabled. | 290 | 363 | µA | |
10.6b | ISLEEP_5V | Sleep current consumption | Combined current from VCCA and PVIN_x pins. VCCA = PVIN_Bx = PVIN_LDOx = 5 V. VIO = 0V. TJ = 25℃. One buck regulator enabled in PFS/PWM mode, no load. Buck and VCCA OV/UV monitoring enabled. | 300 | 375 | µA |