SLVSE83B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Electrical Characteristics | ||||||
13.1a | nPWRON pullup resistance | nPWRON IO buffer internal pull up to VCCA supply | 280 | 400 | 520 | kΩ |
13.1b | ENABLE pullup and pulldown resistance | ENABLE IO buffer internal pull up to VCCA supply and pull down to ground | 280 | 400 | 520 | kΩ |
13.2 | GPIO pullup resistance | GPIO1 -11 pins configured as input with internal pullup | 280 | 400 | 520 | kΩ |
13.3 | GPIO pulldown resistance | GPIO1 - 11 pins configured as inputs with internal pulldown | 280 | 400 | 520 | kΩ |
13.4 | nRSTOUT and nRSTOUT_SoC pullup resistance | Internal pullup to VIO supply when output driven high | 8 | 10 | 12 | kΩ |