SLVSF33A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DATA CONTACT DETECT | ||||||
IDP_SRC | DCD source current | LDO_3V3 = 3.3 V | 7 | 10 | 13 | µA |
RDM_DWN | DCD pulldown resistance | 14.25 | 20 | 24.8 | kΩ | |
RDP_DWN | DCD pulldown resistance | 14.25 | 20 | 24.8 | kΩ | |
VLGC_HI | Threshold for no connection | Cx_USB_P ≥ VLGC_HI, LDO_3V3 = 3.3 V | 2 | V | ||
VLGC_LO | Threshold for connection | Cx_USB_P ≤ VLGC_LO | 0.8 | V | ||
PRIMARY AND SECONDARY DETECT | ||||||
VDX_SRC | Source voltage | 0.55 | 0.6 | 0.65 | V | |
VDX_ILIM | VDX_SRC current limit | 250 | 400 | µA | ||
IDX_SNK | Sink Current | VC_USB_TN/BN ≥ 250 mV | 25 | 75 | 125 | µA |
RDCP_DAT | Dedicated Charging Port Resistance | 200 | Ω | |||
DIVIDER MODE | ||||||
VCx_USB_P_2.7V | Cx_USB_P Output Voltage | No load on Cx_USB_P | 2.57 | 2.7 | 2.79 | V |
VCx_USB_N_2.7V | Cx_USB_N Output Voltage | No load on Cx_USB_N | 2.57 | 2.7 | 2.79 | V |
RCx_USB_P_30k | Cx_USB_P Output Impedance | 5µA pulled from Cx_USB_P pin | 24 | 30 | 36 | kΩ |
RCx_USB_N_30k | Cx_USB_N Output Impedance | 5µA pulled from Cx_USB_N pin | 24 | 30 | 36 | kΩ |
1.2V MODE | ||||||
RCx_USB_N_102k | Cx_USB_N Output Impedance | 5µA pulled from Cx_USB_N pin | 80 | 102 | 130 | kΩ |
VCx_USB_P_1.2V | Cx_USB_P Output Voltage | No load on Cx_USB_P | 1.12 | 1.2 | 1.28 | V |
VCx_USB_N_1.2V | Cx_USB_N Output Voltage | No load on Cx_USB_N | 1.12 | 1.2 | 1.28 | V |
RCx_USB_P_102k | Cx_USB_P Output Impedance | 5µA pulled from Cx_USB_P pin | 80 | 102 | 130 | kΩ |