Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS65988DJ

ACTIVE

USB-C® Power Delivery controller with integrated power switches for PC & Thunderbolt systems

Product details

Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control GPIO, I2C Data role DFP, DRD, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 75
Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control GPIO, I2C Data role DFP, DRD, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 75
VQFN (RSH) 56 49 mm² 7 x 7
  • This device is certified by the USB-IF for PD 3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 1099
    • Article on PD2.0 vs PD3.0
  • TPS65988DJ is a Thunderbolt 3 (TBT3) Device PD3.0 controller
    • This PD controller is only intended for use in TBT3 device designs
    • Refer to Intel Reference Design document number 569174
    • If designing something other than a TBT3 device, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5–20 V, 5-A, 25-mΩ bidirectional switches
    • UL 2367 cert#: 20190107-E169910
    • IEC 62368-1 cert#: US-34617-UL
  • Integrated robust power path protection
    • Integrated reverse current protection,undervoltage protection, overvoltage protection, and slew rate control for both 20-V/5-A power paths when configured to Sink
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for both 20-V/5-A power paths when configured to Source
  • USB Type-C Power Delivery (PD) controller
    • 13 configurable GPIOs

    • BC1.2 charging support
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary or secondary port
    • 1 I2C primary only port
    • 1 I2c secondary only port
  • This device is certified by the USB-IF for PD 3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 1099
    • Article on PD2.0 vs PD3.0
  • TPS65988DJ is a Thunderbolt 3 (TBT3) Device PD3.0 controller
    • This PD controller is only intended for use in TBT3 device designs
    • Refer to Intel Reference Design document number 569174
    • If designing something other than a TBT3 device, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5–20 V, 5-A, 25-mΩ bidirectional switches
    • UL 2367 cert#: 20190107-E169910
    • IEC 62368-1 cert#: US-34617-UL
  • Integrated robust power path protection
    • Integrated reverse current protection,undervoltage protection, overvoltage protection, and slew rate control for both 20-V/5-A power paths when configured to Sink
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for both 20-V/5-A power paths when configured to Source
  • USB Type-C Power Delivery (PD) controller
    • 13 configurable GPIOs

    • BC1.2 charging support
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary or secondary port
    • 1 I2C primary only port
    • 1 I2c secondary only port

The TPS65988DJ is a dual-port highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for docking stations or monitors. The TPS65988DJ integrates fully managed power paths with robust protection for a complete USB-C PD solution. This device is featured on Intel’s Reference Design for TBT3 end equipments ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

The TPS65988DJ is a dual-port highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for docking stations or monitors. The TPS65988DJ integrates fully managed power paths with robust protection for a complete USB-C PD solution. This device is featured on Intel’s Reference Design for TBT3 end equipments ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

Download View video with transcript Video
Request more information

This IC is intended for Thunderbolt™ 3 devices.
The firmware configuration tool GUI and more information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS65988DK ACTIVE Dual port USB-C® Power Delivery controller with integrated power switches for USB4 devices TPS6588DJ is designed for Thunderbolt 3 devices. For all other design considerations, use the TPS65988DK.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65988DJ Dual Port USB Type-C® and USB PD Controller With Integrated Power Switches For Thunderbolt 3 Devices datasheet (Rev. A) PDF | HTML 05 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65988DJEVM — TPS65988 Dual port USB Type-C® Power Delivery evaluation module

The TPS65988DJEVM is an evaluation module for a dual port USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos