SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The overvoltage protection level is automatically configured based on the expected maximum VBUS voltage, which depends upon the USB PD contract. When the voltage on a port's Px_VBUS pin exceeds the configured value (VOVP4RCP) while PP_5Vx is enabled, then PP_5Vx is disabled within tPP_5V_ovp and the affected port enters into the Type-C ErrorRecovery state.