Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS65994AD

ACTIVE

Dual port USB-C® Power Delivery controller with integrated source power switches

Product details

Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control NFET Data role DFP, DRD, UFP Internal power path 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control NFET Data role DFP, DRD, UFP Internal power path 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
VQFN (RSL) 48 36 mm² 6 x 6
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 3495
    • Article on PD2.0 vs. PD3.0
  • TPS65994AD is fully configurable dual port USB4 and Thunderbolt 4 (TBT4) PD3.0 controller
    • This device can be used for USB4 host and device designs
    • Supports extended industrial temperature range
    • GUI tool to easily configure TPS65994AD for various applications
    • Support for DisplayPort Source, Thunderbolt and user configurable alternate modes
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-V, 3-A, 38-mΩ sourcing switches
    • UL2367 cert #: E169910
    • IEC62368-1 cert #: US-34737-M3-UL
  • Integrated robust power path protection
    • Integrated overvoltage protection, under voltage protection, reverse current protection, and adjustable current limiting for source path
    • Integrated overvoltage protection, under voltage protection and reverse current protection for sink path
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 2 I2C secondary ports
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 3495
    • Article on PD2.0 vs. PD3.0
  • TPS65994AD is fully configurable dual port USB4 and Thunderbolt 4 (TBT4) PD3.0 controller
    • This device can be used for USB4 host and device designs
    • Supports extended industrial temperature range
    • GUI tool to easily configure TPS65994AD for various applications
    • Support for DisplayPort Source, Thunderbolt and user configurable alternate modes
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-V, 3-A, 38-mΩ sourcing switches
    • UL2367 cert #: E169910
    • IEC62368-1 cert #: US-34737-M3-UL
  • Integrated robust power path protection
    • Integrated overvoltage protection, under voltage protection, reverse current protection, and adjustable current limiting for source path
    • Integrated overvoltage protection, under voltage protection and reverse current protection for sink path
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 2 I2C secondary ports

The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

Download View video with transcript Video

Request more information

The EVM user's guide, firmware configuration tool GUI and more information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS65994AD Dual Port USB Type-C® and USB PD Controller with Integrated Source Power Switches Supporting USB4 and Alternate Mode datasheet (Rev. A) PDF | HTML 27 Jul 2021
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
EVM User's guide TPS65994EVM User Guide (Rev. C) PDF | HTML 23 Nov 2020
User guide TPS6598x Application Customization Tool (Rev. C) 14 Sep 2020
Application note USB Power Delivery - Compliance Tests (Rev. A) 25 Sep 2019
White paper Fast role swap power architecture white paper 20 Aug 2018
Application note PD Alternate Mode: DisplayPort (Rev. B) 31 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65994QFNEVM — TPS65994AD (QFN package) dual port USB Type-C® Power Delivery evaluation module

The TPS65994QFNEVM (for the QFN package) is a complete reference design for a dual port USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010248 — USB Type-C® power delivery and redriver reference design

This USB Type-C power delivery (PD) and USB Type-C redriver reference design provides outputs from 5 V to 20 V with a maximum of 3 A for a total output power of 60 W. The redrivers support USB 3.2 (10 Gbps), USB 3.2 x 2 (20 Gbps) and DisplayPort 1.4 (8.1 Gbps). This reference design is used in (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos