SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
On the top side, create pours for PP_5V and VBUS1/2. Connect PP5V from the top layer to the bottom layer using at least 7 8-mil hole and 16-mil diameter vias. See Figure 11-6 and Figure 11-7 for top and bottom layer via placement and copper pours respectively.
Next, VIN_3V3, LDO_3V3, and LDO_1V5 will be routed to their respective decoupling capacitors. This is highlighted in Figure 8. Connect the bottom side VIN_3V3, LDO_1V5, and LDO_3V3 capacitors with traces through a via. The vias should have a straight connection to the respective pins.
As shown in Figure 11-5 (3D view) these decoupling capacitors are in the bottom layer.