SLVSG37 June 2021 TPS65994AE
PRODUCTION DATA
PIN | TYPE | RESET | Description | |
---|---|---|---|---|
NAME | NO. | |||
ADCIN1 | 33 | I | Hi-Z | Configuration input. Connect to a resistor divider to LDO_3V3. |
ADCIN2 | 35 | I | Hi-Z | Configuration input. Connect to a resistor divider to LDO_3V3. |
GND | 36 | — | — | Ground. Connect to ground plane. |
GPIO0 | 45 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. May be used as DisplayPort HPD signal for Port B. |
GPIO1 | 38 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. May be used as DisplayPort HPD signal for Port A. |
GPIO2 | 9 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. |
GPIO3 | 28 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. |
GPIO4 | 2 | I/O | Hi-Z | General purpose digital I/O. May be used as an ADC input. Tie to PP5V or ground when unused. |
GPIO5 | 46 | I/O | Hi-Z | General purpose digital I/O. May be used as an ADC input. Tie to PP5V or ground when unused. |
GPIO6 | 29 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. |
GPIO7 | 27 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. |
GPIO8 | 10 | I/O | Hi-Z | General purpose digital I/O. Tie to PP5V or ground when unused. |
GPIO9 | 8 | O | Hi-Z | General purpose digital output. Tie to PP5V or ground when unused. |
I2C_EC_SCL | 42 | I | Hi-Z | I2C slave serial clock input. Tie to pullup voltage through a resistor. May be grounded if unused. Connect to Embedded Controller (EC). |
I2C_EC_SDA | 40 | I/O | Hi-Z | I2C slave serial data. Open-drain input/output. Tie to pullup voltage through a resistor. May be grounded if unused. Connect to Embedded Controller (EC). |
I2C_EC_IRQ | 43 | O | Hi-Z | I2C slave interrupt. Active low. Connect to external voltage through a pull-up resistor. Connect to Embedded Controller (EC). This can be re-configured to GPIO10. May be grounded if unused. |
I2C2s_SCL | 41 | I | Hi-Z | I2C slave serial clock input. Tie to pull-up voltage through a resistor. May be grounded if unused. |
I2C2s_SDA | 44 | I/O | Hi-Z | I2C slave serial data. Open-drain input/output. Tie to pullup voltage through a resistor. May be grounded if unused. |
I2C2s_IRQ | 39 | O | Hi-Z | I2C slave interrupt. Active low. Connect to external voltage through a pull-up resistor. Tie to PP5V or ground when unused. This can be re-configured to GPIO11. |
I2C3m_SCL | 1 | O | Hi-Z | I2C master serial clock. Open-drain output. Tie to pullup voltage through a resistor when used or unused. |
I2C3m_SDA | 48 | I/O | Hi-Z | I2C master serial data. Open-drain input/output. Tie to pullup voltage through a resistor when used or unused. |
I2C3m_IRQ | 47 | I | Hi-Z | I2C master interrupt. Active low. Connect to external voltage through a pull-up resistor. Tie to PP5V or ground when unused. This can be re-configured to GPIO12. |
LDO_1V5 | 37 | O | — | Output of the CORE LDO. Bypass with capacitance CLDO_1V5 to GND. This pin cannot source current to external circuits. |
LDO_3V3 | 34 | O | — | Output of supply switched from VIN_3V3 or VBUS LDO. Bypass with capacitance CLDO_3V3 to GND. |
PA_CC1 | 31 | I/O | Hi-Z | I/O for USB Type-C and USB PD. Filter noise with recommended capacitor to GND (CPx_CCy). |
PA_CC2 | 30 | I/O | Hi-Z | I/O for USB Type-C and USB PD. Filter noise with recommended capacitor to GND (CPx_CCy). |
PA_GATE_VSYS | 5 | O | Hi-Z | Connect to the PortA N-ch MOSFET that has source tied to VSYS. |
PA_GATE_VBUS | 19 | O | Hi-Z | Connect to the N-ch MOSFET that has source tied to PA_VBUS. |
PA_VBUS | 21,22,23,24 | I/O | — | 5-V to 20-V input or 5-V output from PP5V. Bypass with capacitance CVBUS to GND. |
PB_CC1 | 6 | I/O | Hi-Z | I/O for USB Type-C and USB PD. Filter noise with recommended capacitor to GND (CPx_CCy). |
PB_CC2 | 7 | I/O | Hi-Z | I/O for USB Type-C and USB PD. Filter noise with recommended capacitor to GND (CPx_CCy). |
PB_GATE_VSYS | 4 | O | Hi-Z | Connect to the Port B N-ch MOSFET that has source tied to VSYS. |
PB_GATE_VBUS | 18 | O | Hi-Z | Connect to the N-ch MOSFET that has source tied to PB_VBUS. |
PB_VBUS | 13,14,15,16 | I/O | — | 5-V to 20-V input or 5-V output from PP5V. Bypass with capacitance CVBUS to GND. |
PP5V | 11,12,17,20,25,26 | I | — | 5-V System Supply to VBUS, supply for Px_CCy pins as VCONN. |
VSYS | 3 | I | — | High-voltage sinking node in the system. It is used to implement reverse-current-protection (RCP) for the external sinking paths controlled by PA_GATE_VSYS and PB_GATE_VSYS. |
VIN_3V3 | 32 | I | — | Supply for core circuitry and I/O. Bypass with capacitance CVIN_3V3 to GND. |