Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS65994AE

ACTIVE

Dual port USB-C® Power Delivery controller w/ source power switches, USB4 & alternate mode support

alarmNotifications Order now

Product details

Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control NFET Data role DFP, DRD, UFP Internal power path 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control NFET Data role DFP, DRD, UFP Internal power path 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
VQFN (RSL) 48 36 mm² 6 x 6
  • USB Power Delivery (PD) controller
    • USB PD 3.0 compliant
    • Fast role swap support
    • Physical layer and policy engine
    • Configurable at Boot and host-controlled
  • USB Type-C specification compliant
    • Cable attach and orientation detection
    • Default, 1.5-A or 3-A power advertisement
    • Integrated VCONN switch
  • Integrated VBUS sourcing port power switch
    • Two 5-V, 3-A, 29-mΩ sourcing switches
    • Adjustable current limiting
    • Undervoltage and overvoltage protection
    • Fast turn-on mode to support fast-role swap
  • UL recognized component (E169910)
  • High-voltage gate drivers for two sinking paths
    • Reverse current protection
    • Slew rate control
    • Overvoltage protection
  • Alternate mode support
    • DisplayPort source
    • Thunderbolt™
  • USB type-C connector system software interface (USCI) support
  • Power management
    • Power supply from 3.3 V or VBUS source
    • 3.3-V LDO output for dead battery support
  • QFN package (0.4-mm pitch)
  • USB Power Delivery (PD) controller
    • USB PD 3.0 compliant
    • Fast role swap support
    • Physical layer and policy engine
    • Configurable at Boot and host-controlled
  • USB Type-C specification compliant
    • Cable attach and orientation detection
    • Default, 1.5-A or 3-A power advertisement
    • Integrated VCONN switch
  • Integrated VBUS sourcing port power switch
    • Two 5-V, 3-A, 29-mΩ sourcing switches
    • Adjustable current limiting
    • Undervoltage and overvoltage protection
    • Fast turn-on mode to support fast-role swap
  • UL recognized component (E169910)
  • High-voltage gate drivers for two sinking paths
    • Reverse current protection
    • Slew rate control
    • Overvoltage protection
  • Alternate mode support
    • DisplayPort source
    • Thunderbolt™
  • USB type-C connector system software interface (USCI) support
  • Power management
    • Power supply from 3.3 V or VBUS source
    • 3.3-V LDO output for dead battery support
  • QFN package (0.4-mm pitch)

The TPS65994AE is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for two USB Type-C connectors. Upon cable attachment, the TPS65994AE performs cable detection according to the USB Type-C specification. It also communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65994AE enables the appropriate power path and configures alternate mode settings for external multiplexers.

The TPS65994AE is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for two USB Type-C connectors. Upon cable attachment, the TPS65994AE performs cable detection according to the USB Type-C specification. It also communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65994AE enables the appropriate power path and configures alternate mode settings for external multiplexers.

Download View video with transcript Video
Request more information

The EVM user's guide, firmware configuration tool GUI and more information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65988DK ACTIVE Dual port USB-C® Power Delivery controller with integrated power switches for USB4 devices TPS65994AE is designed for Thunderbolt 4 host systems. For all other design considerations, use the TPS65988DK.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65994AE Dual Port USB Type-C® and USB PD Controller with Integrated Source Power Switches datasheet PDF | HTML 04 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65994QFNEVM — TPS65994AD (QFN package) dual port USB Type-C® Power Delivery evaluation module

The TPS65994QFNEVM (for the QFN package) is a complete reference design for a dual port USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos