ADCIN1 |
33 |
I |
Hi-Z |
Configuration input. Connect to a resistor divider to
LDO_3V3. |
ADCIN2 |
35 |
I |
Hi-Z |
Configuration input. Connect to a resistor divider to
LDO_3V3. |
GND |
36 |
— |
— |
Ground. Connect to ground plane. |
|
|
|
|
|
GPIO0 |
45 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. May be used as
DisplayPort HPD signal for Port B. |
GPIO1 |
38 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. May be used as DisplayPort HPD signal for Port
A. |
GPIO2 |
9 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. |
GPIO3 |
28 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. |
GPIO4 |
2 |
I/O |
Hi-Z |
General purpose digital I/O. May be used as an ADC
input. Tie to PP5V or ground when unused. |
GPIO5 |
46 |
I/O |
Hi-Z |
General purpose digital I/O. May be used as an ADC
input. Tie to PP5V or ground when
unused. |
GPIO6 |
29 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. |
GPIO7 |
27 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. |
GPIO8 |
10 |
I/O |
Hi-Z |
General purpose digital I/O. Tie to PP5V or ground
when unused. |
GPIO9 |
8 |
O |
Hi-Z |
General purpose digital output. Tie to PP5V or ground
when unused. |
I2C_EC_SCL |
42 |
I |
Hi-Z |
I2C slave serial clock input. Tie to pullup voltage
through a resistor. May be grounded if unused. Connect to Embedded
Controller (EC). |
I2C_EC_SDA |
40 |
I/O |
Hi-Z |
I2C slave serial data. Open-drain input/output. Tie
to pullup voltage through a resistor. May be grounded if unused.
Connect to Embedded Controller (EC). |
I2C_EC_IRQ |
43 |
O |
Hi-Z |
I2C slave interrupt. Active low. Connect to external
voltage through a pull-up resistor. Connect to Embedded Controller
(EC). This can be re-configured to GPIO10. May be grounded if
unused. |
I2C2s_SCL |
41 |
I |
Hi-Z |
I2C slave serial clock input. Tie to pull-up voltage
through a resistor. May be grounded if unused. |
I2C2s_SDA |
44 |
I/O |
Hi-Z |
I2C slave serial data. Open-drain input/output. Tie
to pullup voltage through a resistor. May be grounded if
unused. |
I2C2s_IRQ |
39 |
O |
Hi-Z |
I2C slave interrupt. Active low. Connect to external
voltage through a pull-up resistor. Tie to PP5V or ground when
unused. This can be re-configured to GPIO11. |
I2C3m_SCL |
1 |
O |
Hi-Z |
I2C master serial clock. Open-drain output. Tie to
pullup voltage through a resistor when used or unused. |
I2C3m_SDA |
48 |
I/O |
Hi-Z |
I2C master serial data. Open-drain input/output. Tie
to pullup voltage through a resistor when used or unused. |
I2C3m_IRQ |
47 |
I |
Hi-Z |
I2C master interrupt. Active low. Connect to external
voltage through a pull-up resistor. Tie to PP5V or ground when
unused. This can be re-configured to GPIO12. |
LDO_1V5 |
37 |
O |
— |
Output of the CORE LDO. Bypass with capacitance
CLDO_1V5 to GND. This pin cannot source current to
external circuits. |
LDO_3V3 |
34 |
O |
— |
Output of supply switched from VIN_3V3 or VBUS LDO.
Bypass with capacitance CLDO_3V3 to GND. |
PA_CC1 |
31 |
I/O |
Hi-Z |
I/O for USB Type-C and USB PD. Filter noise with recommended capacitor to GND
(CPx_CCy). |
PA_CC2 |
30 |
I/O |
Hi-Z |
I/O for USB Type-C and USB PD. Filter noise with recommended capacitor to GND
(CPx_CCy). |
PA_GATE_VSYS |
5 |
O |
Hi-Z |
Connect to the PortA N-ch MOSFET that has source tied to VSYS. |
PA_GATE_VBUS |
19 |
O |
Hi-Z |
Connect to the N-ch MOSFET that has source tied to
PA_VBUS. |
PA_VBUS |
21,22,23,24 |
I/O |
— |
5-V to 20-V input or 5-V output from PP5V. Bypass
with capacitance CVBUS to GND. |
PB_CC1 |
6 |
I/O |
Hi-Z |
I/O for USB Type-C and USB PD. Filter noise with
recommended capacitor to GND (CPx_CCy). |
PB_CC2 |
7 |
I/O |
Hi-Z |
I/O for USB Type-C and USB PD. Filter noise with
recommended capacitor to GND (CPx_CCy). |
PB_GATE_VSYS |
4 |
O |
Hi-Z |
Connect to the Port B N-ch MOSFET that has source
tied to VSYS. |
PB_GATE_VBUS |
18 |
O |
Hi-Z |
Connect to the N-ch MOSFET that has source tied to
PB_VBUS. |
PB_VBUS |
13,14,15,16 |
I/O |
— |
5-V to 20-V input or 5-V output from PP5V. Bypass
with capacitance CVBUS to GND. |
PP5V |
11,12,17,20,25,26 |
I |
— |
5-V System Supply to VBUS, supply for Px_CCy pins as
VCONN. |
VSYS |
3 |
I |
— |
High-voltage sinking node in the system. It is used
to implement reverse-current-protection (RCP) for the external
sinking paths controlled by PA_GATE_VSYS and
PB_GATE_VSYS. |
VIN_3V3 |
32 |
I |
— |
Supply for core circuitry and I/O. Bypass with
capacitance CVIN_3V3 to GND. |