SLVSG37 June 2021 TPS65994AE
PRODUCTION DATA
When enabled and providing VCONN power the TPS65994AE PP_CABLE power switches clamp the current to IVCON. When the current through the PP_CABLEx switch exceeds IVCON, the current clamping circuit activates within tiOS_PP_CABLE and the switch behaves as a constant current source. The switches do not have reverse current blocking when the switch is enabled and current is flowing to either Px_CC1 or Px_CC2.