SLVSG37 June 2021 TPS65994AE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Type-C Source (Rp pull-up) | ||||||
VOC_3.3 | Unattached Px_CCy open circuit voltage while Rp enabled, no load | VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, RCC = 47 kΩ | 1.85 | V | ||
VOC_5 | Attached Px_CCy open circuit voltage while Rp enabled, no load | VPP5V_UVLO < VPP5V < 5.5 V, RCC = 47 kΩ | 2.95 | V | ||
IRev | Unattached reverse current on Px_CCy | VPx_CCy = 5.5V, VPx_CCx = 0V, VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, VPP5V = 3.8 V , measure current into Px_CCy | 10 | µA | ||
VPx_CCy = 5.5V, VPx_CCx = 0V, VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, VPP5V = 0, -10oC≤TJ≤85oC, measure current into Px_CCy | 10 | |||||
IRpDef | current source - USB Default | 0 < VPx_CCy < 1.0 V, measure IPx_CCy | 64 | 80 | 96 | µA |
IRp1.5 | current source - 1.5A | 4.75 V < VPP5V < 5.5 V, 0 < VPx_CCy < 1.5 V, measure IPx_CCy | 166 | 180 | 194 | µA |
IRp3.0 | current source - 3.0A | 4.75 V < VPP5V < 5.5 V, 0 < VPx_CCy < 2.45 V, measure IPx_CCy | 304 | 330 | 356 | µA |
Type-C Sink (Rd pull-down) | ||||||
VSNK1 | Open/Default detection threshold when Rd applied to Px_CCy | rising | 0.2 | 0.24 | V | |
Open/Default detection threshold when Rd applied to Px_CCy | falling | 0.16 | 0.20 | V | ||
hysteresis | 0.04 | V | ||||
VSNK2 | Default/1.5A detection threshold | falling | 0.62 | 0.68 | V | |
Default/1.5A detection threshold | rising | 0.63 | 0.66 | 0.69 | V | |
hysteresis | 0.01 | V | ||||
VSNK3 | 1.5A/3.0A detection threshold when Rd applied to Px_CCy | falling | 1.17 | 1.25 | V | |
1.5A/3.0A detection threshold when Rd applied to Px_CCy | rising | 1.22 | 1.3 | V | ||
hysteresis | 0.05 | V | ||||
RSNK | Rd pulldown resistance | 0.25 V ≤ VPx_CCy ≤ 2.1 V, measure resistance on Px_CCy | 4.1 | 6.1 | kΩ | |
RVCONN_DIS | VCONN discharge resistance | 0V ≤ VPx_CCy ≤ 5.5 V, measure resistance on Px_CCy | 4.1 | 6.1 | kΩ | |
VCLAMP | Dead battery Rd clamp | VVIN_3V3=0V, 64 µA < IPx_CCy<96 µA | 0.25 | 1.32 | V | |
VVIN_3V3=0V, 166 µA < IPx_CCy<194 µA | 0.65 | 1.32 | ||||
VVIN_3V3=0V, 304 µA < IPx_CCy< 356 µA | 1.20 | 2.18 | ||||
ROpen | resistance from Px_CCy to GND when configured as open. | VPx_VBUS = 0, VVIN_3V3=3.3V, VPx_CCy=5 V, measure resistance on Px_CCy | 500 | kΩ | ||
VPx_VBUS = 5V, VVIN_3V3 = 0, VPx_CCy=5 V, measure resistance on Px_CCy | 500 | kΩ | ||||
VFRS | Fast Role swap request voltage detection threshold on Px_CCy (falling) | 495 | 515 | 535 | mV | |
VFRS | hysteresis | 0.01 | V | |||
tFRS_DET | Fast role swap signal detection time | VPx_CCy must be below VFRS for at least this long before the FRS signal is detected | 30 | 35 | µs | |
tFRS_Resp | response time of the Fast role swap comparator (rising) | VPx_CCy rises from 0.24V to 0.64V | 0.6 | µs | ||
Common (Source and Sink) | ||||||
tCC | deglitch time for comparators on Px_CCy | 3.2 | ms |