The TPS735 low-dropout (LDO), low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 45-μA (typical) ground current.
The TPS735 device is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735 device uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT> 2.2 V) over all load, line, process, and temperature variations. This device is fully specified from TJ = –40°C to +125°C and is offered in a low-profile, 3 mm × 3 mm SON-8 package and a 2 mm × 2 mm WSON-6 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS735 | WSON (6) | 2.00 mm × 2.00 mm |
SON (8) | 3.00 mm × 3.00 mm |
Changes from L Revision (January 2015) to M Revision
Changes from K Revision (August, 2013) to L Revision
Changes from J Revision (May, 2011) to K Revision
Changes from I Revision (April, 2011) to J Revision
Changes from H Revision (November, 2009) to I Revision
Changes from G Revision (March 2009) to H Revision