SBVS087M June 2008 – June 2018 TPS735
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.7 | 6.5 | V | |
VOUT | Output voltage | VFB | 6 | V | |
IOUT | Output current(1) | 0 | 500 | mA | |
TA | Operating free-air temperature | –40 | 125 | °C | |
CIN | Input capacitor | 1 | µF | ||
COUT | Output capacitor | 2 | µF | ||
CNR | Noise reduction capacitor | 10 | nF | ||
CFF | Feed-forward capacitor (2) | 3 | 22 | 1000 | pF |
R2 | Feedback resistor (2) | 110 | kΩ |