SBVS087M June 2008 – June 2018 TPS735
PRODUCTION DATA.
Fixed voltage versions of the TPS735 use a quick-start circuit to charge the noise reduction (NR) capacitor (CNR) if present (see Functional Block Diagrams). This architecture allows the combination of low output noise and fast start-up times. The NR pin is high impedance so a low-leakage CNR capacitor must be used. Most ceramic capacitors are appropriate in this configuration. A high-quality, COG-type (NPO) dielectric ceramic capacitor is recommended for CNR when used in environments where abrupt changes in temperature can occur.
For the fastest start-up, first apply VIN , then drive the enable (EN) pin high. If EN is tied to IN, start-up is slower. See Typical Applications. The quick-start switch closes for approximately 135 μs. To ensure that CNR is charged during the quick-start time, use a capacitor with a value of no more than 0.01 μF.