Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS74701-Q1 Automotive, 500-mA, Low-Dropout Linear Regulator With Programmable
Soft-Start
1 Features
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1:
–40°C to +125°C, TA
- VOUT range: 0.8 V to
3.6 V
- VIN range: 0.8 V to
5.5 V
- VBIAS range: 2.7 V to
5.5 V
- Low dropout: 20 mV typical at 500
mA,
VBIAS = 5 V
- Power-good (PG) output allows
supply monitoring or provides a sequencing signal for other supplies
- 0.95% accuracy over line, load,
and temperature
- Programmable soft start provides
linear voltage start-up
- VBIAS permits low
VIN operation with good transient response
- Stable with any output capacitor
≥ 2.2 µF
- Available in a small 3-mm × 3-mm
10-pin VSON package