TPS74701-Q1

ACTIVE

Automotive 500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Rating Automotive Noise (µVrms) 20 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 50 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 150
Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Rating Automotive Noise (µVrms) 20 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 50 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 150
VSON (DRC) 10 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • V OUT range: 0.8 V to 3.6 V
  • V IN range: 0.8 V to 5.5 V
  • V BIAS range: 2.7 V to 5.5 V
  • Low dropout: 20 mV typical at 500 mA, V BIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 0.95% accuracy over line, load, and temperature
  • Programmable soft start provides linear voltage start-up
  • V BIAS permits low V IN operation with good transient response
  • Stable with any output capacitor ≥ 2.2 µF
  • Available in a small 3-mm × 3-mm 10-pin VSON package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • V OUT range: 0.8 V to 3.6 V
  • V IN range: 0.8 V to 5.5 V
  • V BIAS range: 2.7 V to 5.5 V
  • Low dropout: 20 mV typical at 500 mA, V BIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 0.95% accuracy over line, load, and temperature
  • Programmable soft start provides linear voltage start-up
  • V BIAS permits low V IN operation with good transient response
  • Stable with any output capacitor ≥ 2.2 µF
  • Available in a small 3-mm × 3-mm 10-pin VSON package

The TPS74701-Q1 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current and the monotonic start-up is designed for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators, allowing a solution to be configured that meets the sequencing requirements for a wide range of applications with special start-up requirements.

A precision reference and error amplifier deliver 0.95% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified per AEC-Q100.

The TPS74701-Q1 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current and the monotonic start-up is designed for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators, allowing a solution to be configured that meets the sequencing requirements for a wide range of applications with special start-up requirements.

A precision reference and error amplifier deliver 0.95% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified per AEC-Q100.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS74701-Q1 Automotive, 500-mA, Low-Dropout Linear Regulator With Programmable Soft-Start datasheet (Rev. D) PDF | HTML 07 Dec 2023
Functional safety information TPS74701-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS74701EVM-177 — TPS74701 Evaluation Module

The TPS74701EVM-177 facilitates evaluation of the TPS74701 low-dropout linear regulator IC.

User guide: PDF | HTML
Buy from a distributor
Reference designs

TIDA-020071 — TDA4 quad-automotive PHY RGMII reference design

This reference design interfaces with Jacinto™ 7 processor EVM boards through the RGMII Ethernet Expansion Connector. Four automotive Ethernet connections are added through TI's automotive Ethernet physical layers (PHY). This design shows an implementation with TI's DP83TC818S-Q1 100Mbps and (...)
Design guide: PDF
Reference designs

TIDA-020072 — 100/1000Base-T1 automotive Ethernet expansion reference design for Jacinto™ 7 processors

This reference design interfaces with Jacinto™ 7 processor EVM boards through the Serial Ethernet Expansion Connector. Automotive Ethernet connectivity is added through TI's automotive Ethernet PHYs. The design is implemented with TI's DP83TC817S-Q1 100MBit/s single pair Ethernet (SPE) PHY with the (...)
Design guide: PDF
Reference designs

PMP11136 — Automotive Radio USB Power Port (5V@2.1A) and LED Backlight Driver Reference Design

The PMP11136 reference design supplies cable drop compensated USB outputs of 5V @ 2.1A and 5V @ 1A. Additionally, there is a buck converter output of 3.3V @ 2.5A and a 12V @ 0.163A current regulated LED boost converter.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos