SBVS141D April 2010 – December 2023 TPS74701-Q1
PRODUCTION DATA
The device is disabled under the following conditions:
Table 6-1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | ||||
---|---|---|---|---|---|
VIN | VEN | VBIAS | IOUT | TJ | |
Normal mode | VIN > VOUT(nom) + VDO (VIN) | VEN > VEN, HI | VBIAS ≥ VOUT + 1.39 V | IOUT < ICL | TJ < 125°C |
Dropout mode | VIN < VOUT(nom) + VDO (VIN) | VEN > VEN, HI | VBIAS < VOUT + 1.39 V | — | TJ < 125°C |
Disabled mode (any true condition the device) | VIN < VIN(min) | VEN < VEN, LO | VBIAS < VBIAS(min) | — | TJ > 165°C |