SLVS181J December 1998 – September 2019 TPS763
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS763xx low-dropout (LDO) regulators are part of a family of regulators which have been optimized for use in battery-operated equipment and feature extremely low dropout voltages, low quiescent current (140 µA), and an enable input to reduce supply currents to less than 2 µA when the regulator is turned off.