The TPS784-Q1 ultra low-dropout regulator (LDO) is a small, low quiescent current LDO that can source 300 mA with excellent line and load transient performance.
The low output noise and great PSRR performance make the device suitable to power sensitive analog loads. The TPS784-Q1 is a flexible device for post regulation because this device supports an input voltage range from 1.65 V to 6.0 V and offers an adjustable output range of 1.2 V to 5.5 V. The device also features fixed output voltages from 0.65 V to 5.0 V for powering common voltage rails.
The TPS784-Q1 offers foldback current limit to reduce power dissipation during over current condition. The EN input helps with power sequencing requirements of the system. The internal soft-start provides a controlled start up, reducing the inrush current and allowing for lower input capacitance to be used.
The TPS784-Q1 provides an active pulldown circuit to quickly discharge output loads when disabled.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS784-Q1 | Wettable flank VSON (8) | 3.00 mm × 3.00 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm |
Changes from May 16, 2021 to January 11, 2022 (from Revision B (April 2021) to Revision C (January 2022))