TPS784-Q1

ACTIVE

Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 1.65 Vout (max) (V) 5.5 Vout (min) (V) 0.75 Fixed output options (V) 0.75, 0.8, 0.85, 1, 1.05, 1.1, 1.2, 1.5, 1.7, 1.8, 2.5, 2.8, 2.9, 3, 3.3, 5 Rating Automotive Noise (µVrms) 30 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 61.8, 184.3 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Wettable flanks package Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 150
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 1.65 Vout (max) (V) 5.5 Vout (min) (V) 0.75 Fixed output options (V) 0.75, 0.8, 0.85, 1, 1.05, 1.1, 1.2, 1.5, 1.7, 1.8, 2.5, 2.8, 2.9, 3, 3.3, 5 Rating Automotive Noise (µVrms) 30 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 61.8, 184.3 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Wettable flanks package Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 150
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Device junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 1.65 V to 6.0 V
  • Available output voltages:
    • Adjustable option: 1.2 V to 5.5 V
    • Fixed options: 0.65 V to 5.0 V
  • Output accuracy: 0.5% typical, 1.7% maximum
  • 50-dB PSRR out to 100 kHz
  • Low IQ: 25 µA (typical)
  • Ultra-low dropout:
    • 115 mV (max) at 300 mA (3.3 VOUT)
  • Internal 500-µs soft-start time to reduce inrush current
  • Active output discharge
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Packages:
    • 3-mm × 3-mm wettable flank VSON (8)
    • 5-pin SOT-23
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Device junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 1.65 V to 6.0 V
  • Available output voltages:
    • Adjustable option: 1.2 V to 5.5 V
    • Fixed options: 0.65 V to 5.0 V
  • Output accuracy: 0.5% typical, 1.7% maximum
  • 50-dB PSRR out to 100 kHz
  • Low IQ: 25 µA (typical)
  • Ultra-low dropout:
    • 115 mV (max) at 300 mA (3.3 VOUT)
  • Internal 500-µs soft-start time to reduce inrush current
  • Active output discharge
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Packages:
    • 3-mm × 3-mm wettable flank VSON (8)
    • 5-pin SOT-23

The TPS784-Q1 ultra low-dropout regulator (LDO) is a small, low quiescent current LDO that can source 300 mA with excellent line and load transient performance.

The low output noise and great PSRR performance make the device suitable to power sensitive analog loads. The TPS784-Q1 is a flexible device for post regulation because this device supports an input voltage range from 1.65 V to 6.0 V and offers an adjustable output range of 1.2 V to 5.5 V. The device also features fixed output voltages from 0.65 V to 5.0 V for powering common voltage rails.

The TPS784-Q1 offers foldback current limit to reduce power dissipation during over current condition. The EN input helps with power sequencing requirements of the system. The internal soft-start provides a controlled start up, reducing the inrush current and allowing for lower input capacitance to be used.

The TPS784-Q1 provides an active pulldown circuit to quickly discharge output loads when disabled.

The TPS784-Q1 ultra low-dropout regulator (LDO) is a small, low quiescent current LDO that can source 300 mA with excellent line and load transient performance.

The low output noise and great PSRR performance make the device suitable to power sensitive analog loads. The TPS784-Q1 is a flexible device for post regulation because this device supports an input voltage range from 1.65 V to 6.0 V and offers an adjustable output range of 1.2 V to 5.5 V. The device also features fixed output voltages from 0.65 V to 5.0 V for powering common voltage rails.

The TPS784-Q1 offers foldback current limit to reduce power dissipation during over current condition. The EN input helps with power sequencing requirements of the system. The internal soft-start provides a controlled start up, reducing the inrush current and allowing for lower input capacitance to be used.

The TPS784-Q1 provides an active pulldown circuit to quickly discharge output loads when disabled.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV733P-Q1 ACTIVE Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable Wider output voltage and cost-optimized solution
Pin-for-pin with same functionality to the compared device
TPS785-Q1 ACTIVE Automotive, 1-A high-accuracy adjustable low-dropout (LDO) linear regulator Alternative solution at higher current (1 A)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS784-Q1 Automotive, 300-mA, High-PSRR Low-Dropout Voltage Regulator With High Accuracy and Enable datasheet (Rev. C) PDF | HTML 10 Jan 2022
Functional safety information TPS784-Q1 Functional Safety FIT Rate, FMD and Pin FMEA PDF | HTML 21 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6844EVM — AWRL6844 evaluation module board

The AWRL6844EVM from Texas Instruments is an easy-to-use evaluation board for the AWRL6844 automotive mmWave radar sensor, with standalone operation and has direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-020047 — Two-device mmWave cascade reference design for automotive 4D imaging radar

This automotive radar reference design is a cascaded 76-GHz to 81-GHz radar sensor module. This includesa two-device cascaded array of AWR2243 devices and an AM2732R radar processor. In this cascaded radar configuration, a primary device distributes a 20-GHz local-oscillator (LO) signal to both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos