4 Revision History
Changes from Revision * (December 2021) to Revision A (September 2022)
- Added line, load, and temperature to Output voltage tolerance bullet
in Features sectionGo
- Changed Supports wide range of ceramic capacitors bullet in
Features sectionGo
- Changed Applications sectionGo
- Changed description of OUT pin in Pin Functions: DSBGA tableGo
- Changed typical short-circuit current limit from 300 mA to 325 mA.Go
- Changed typical value of smart enable pulldown resistor from 450 kΩ to 440 kΩ.Go
- Changed Output Voltage Accuracy vs IOUT
and
IQ vs VIN
figures in Typical
Characteristics sectionGo
- Deleted second IGND vs IOUT
figure from
Typical Characteristics sectionGo
- Added discussion regarding sources with limited current drive capability to Smart
Enable (EN) sectionGo
- Changed correct value to nominal value
Go
- Added discussion that input voltage must be high enough to enable the active
discharge to Active Discharge sectionGo
- Added last sentence to Dropout Operation sectionGo
- Changed Input voltage and Output current parameters in Design
Parameters tableGo
- Changed Detailed Design Procedure sectionGo
- Added Device Nomenclature sectionGo