TPS7A21

ACTIVE

500mA, low-noise ultra-low-IQ high-PSRR low-dropout (LDO) voltage regulator

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 2.8, 3, 3.3, 3.45, 3.7 Rating Catalog Noise (µVrms) 7.7 PSRR at 100 KHz (dB) 61 Iq (typ) (mA) 0.007 Thermal resistance θJA (°C/W) 187.1, 197.1 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 2.8, 3, 3.3, 3.45, 3.7 Rating Catalog Noise (µVrms) 7.7 PSRR at 100 KHz (dB) 61 Iq (typ) (mA) 0.007 Thermal resistance θJA (°C/W) 187.1, 197.1 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
POWERWCSP (YWD) 4 See data sheet
  • Very low IQ: 6.5 µA
  • Input voltage range: 2.0 V to 6.0 V
  • Output voltage range: 0.8 V to 5.5 V (50-mV steps)
  • High PSRR: 91 dB at 1 kHz
  • Low output voltage noise: 7.7 µVRMS
  • Low dropout:
    • 175 mV (maximum) at 500 mA (2.5-V VOUT)
  • Smart EN pulldown
  • Output voltage tolerance:
    • ±1.5% (line, load, and temperature)
  • Supports wide range of ceramic capacitors:
    • 1 µF to 200 µF
  • Operating junction temperature: –40°C to +125°C
  • Package:
    • 0.602-mm × 0.602-mm power DSBGA

  • Very low IQ: 6.5 µA
  • Input voltage range: 2.0 V to 6.0 V
  • Output voltage range: 0.8 V to 5.5 V (50-mV steps)
  • High PSRR: 91 dB at 1 kHz
  • Low output voltage noise: 7.7 µVRMS
  • Low dropout:
    • 175 mV (maximum) at 500 mA (2.5-V VOUT)
  • Smart EN pulldown
  • Output voltage tolerance:
    • ±1.5% (line, load, and temperature)
  • Supports wide range of ceramic capacitors:
    • 1 µF to 200 µF
  • Operating junction temperature: –40°C to +125°C
  • Package:
    • 0.602-mm × 0.602-mm power DSBGA

The TPS7A21 is an ultra-small, low-dropout (LDO) linear voltage regulator that can source 500 mA of output current. The device provides low noise, high PSRR, and excellent load and line transient performance to meet the requirements of RF and other sensitive analog circuits. Innovative design techniques result in low-noise performance without the addition of an external noise bypass capacitor. With the device low quiescent current, the TPS7A21 is a good choice for battery-powered systems. The 2.0-V to 6.0-V input voltage range and 0.8-V to 5.5-V output voltage range support a variety of system requirements. The internal precision reference circuit enables excellent accuracy; the maximum output voltage tolerance is 1.5% over load, line, and temperature variations.

An internal soft-start circuit helps control the inrush current, thus minimizing the input voltage drop during start up. The LDO is stable with small ceramic capacitors, allowing for a small overall solution size.

A smart enable input circuit with an internally controlled pulldown resistor keeps the LDO disabled even when the EN pin is unconnected and helps eliminate external components that are otherwise required to pull down the EN input.

The TPS7A21 is an ultra-small, low-dropout (LDO) linear voltage regulator that can source 500 mA of output current. The device provides low noise, high PSRR, and excellent load and line transient performance to meet the requirements of RF and other sensitive analog circuits. Innovative design techniques result in low-noise performance without the addition of an external noise bypass capacitor. With the device low quiescent current, the TPS7A21 is a good choice for battery-powered systems. The 2.0-V to 6.0-V input voltage range and 0.8-V to 5.5-V output voltage range support a variety of system requirements. The internal precision reference circuit enables excellent accuracy; the maximum output voltage tolerance is 1.5% over load, line, and temperature variations.

An internal soft-start circuit helps control the inrush current, thus minimizing the input voltage drop during start up. The LDO is stable with small ceramic capacitors, allowing for a small overall solution size.

A smart enable input circuit with an internally controlled pulldown resistor keeps the LDO disabled even when the EN pin is unconnected and helps eliminate external components that are otherwise required to pull down the EN input.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR P2P 300-mA device with more output options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS7A21 500-mA, Low-Noise, Low-IQ, High-PSRR LDO datasheet (Rev. A) PDF | HTML 21 Sep 2022
Application note High Quality Low-Dropout Regulator Measurement Techniques PDF | HTML 21 Feb 2025
White paper Demystifying LDO Turn-On (startup) Time PDF | HTML 05 Oct 2024
User guide TPS7A21EVM-059 User's Guide PDF | HTML 08 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A21EVM-059 — TPS7A21 evaluation module for 500-mA, low-noise ultra-low-IQ high-PSRR LDO regulator

The TPS7A21 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A21 linear regulator for use in their own circuit application. This EVM configuration contains a single low-noise, small-size, low-dropout (LDO)regulator for a wide range of applications.

The (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS7A21 PSpice Transient Model

SBVM976.ZIP (246 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
POWERWCSP (YWD) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos