TPS7A21EVM-059

TPS7A21 evaluation module for 500-mA, low-noise ultra-low-IQ high-PSRR LDO regulator

TPS7A21EVM-059

Order now

Overview

The TPS7A21 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A21 linear regulator for use in their own circuit application. This EVM configuration contains a single low-noise, small-size, low-dropout (LDO)regulator for a wide range of applications.

The regulator is capable of delivering up to 500 mA to the load with low VIN to VOUT dropout voltage. For stability, use a minimum derated output capacitance of 400 nF (or larger) up to a maximum of 200 µF.

A high-performance load-transient circuit is included to improve the measurement capability of the LDO regulator.

Features
  • Very low quiescent current (IQ): 6.5 µA
  • Input voltage range: 2 V to 6 V
  • High power-supply rejection ration (PSRR): 95 dB at 1 kHz
  • Low output voltage noise: 7 μVRMS
  • Low dropout (LDO): 171 mV (max) at 500 mA (3.3-V VOUT)
  • Smart enable (EN) pulldown
Linear & low-dropout (LDO) regulators
TPS7A21 500mA, low-noise ultra-low-IQ high-PSRR low-dropout (LDO) voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A21EVM-059 — TPS7A21 evaluation module for 500-mA, low-noise ultra-low-IQ high-PSRR LDO regulator

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS7A21EVM-059 User's Guide PDF | HTML 08 Oct 2021
Data sheet TPS7A21 500-mA, Low-Noise, Low-IQ, High-PSRR LDO datasheet (Rev. A) PDF | HTML 21 Sep 2022
Certificate TPS7A21EVM-059 EU RoHS Declaration of Conformity (DoC) 10 Aug 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos