4 Revision History
Changes from Revision B (August 2019) to Revision C (December 2022)
- Changed maximum values in Output voltage options bullet:
changed fixed version from 5.5 V to 5.0 VGo
- Added Vout abs max ratings for fixed versionGo
Changes from Revision A (March 2019) to Revision B (August 2019)
- Changed maximum values in Output voltage options bullet: changed fixed version from 5 V to 5.5 V and changed adjustable version from 17.64 V to 17.66 VGo
- Changed Description section: deleted fixed version sentence from second paragraph, changed 360 mV to 340 mV, and added last paragraph Go
- Added fixed version to Pin Configuration and Functions
sectionGo
- Added accuracy for fixed output optionsGo
- Added Fixed Version image to Functional Block Diagrams sectionGo
- Added Active to Active Overshoot Pulldown Circuitry section titleGo
- Added Fixed Version Layout Example figureGo