SLVSD43C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
When the input voltage is greater than 4 V, if the input voltage is higher than the output set value plus the device dropout voltage, then the output voltage is equal to the set value. Otherwise, the output voltage is equal to the input voltage minus the dropout voltage.