TPS7B68-Q1

ACTIVE

Automotive 500-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with WD

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Automotive PSRR at 100 KHz (dB) 55 Iq (typ) (mA) 0.019 Thermal resistance θJA (°C/W) 38 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good, Watchdog timer Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Automotive PSRR at 100 KHz (dB) 55 Iq (typ) (mA) 0.019 Thermal resistance θJA (°C/W) 38 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good, Watchdog timer Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Maximum output current: 500 mA
  • 4-V to 40-V wide VIN input-voltage range with up to 45-V transients
  • Fixed 3.3-V and 5-V outputs
  • Maximum dropout voltage: 600 mV at 500 mA
  • Stable with output capacitor in wide-range of capacitance (4.7 µF to 500 µF) and ESR (0.001 Ω to 20 Ω)
  • Low quiescent current (I(Q)):
    • < 4 µA when EN is low (shutdown mode)
    • 19 µA typical at light loads with WD_EN high (watchdog disabled)
  • Configurable for window watchdog or standard watchdog
  • Open-to-closed window ratio configurable as 1:1 or 8:1
  • Fully adjustable watchdog period (from 10 ms to 500 ms)
  • 10% accurate watchdog period
  • Dedicated WD_EN pin to control watchdog ON-OFF
  • Fully adjustable power-good threshold and power-good delay period
  • Low Input-voltage tracking to UVLO
  • Integrated fault protection:
    • Overload current-limit protection
    • Thermal shutdown
  • 28-Pin HTSSOP package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Maximum output current: 500 mA
  • 4-V to 40-V wide VIN input-voltage range with up to 45-V transients
  • Fixed 3.3-V and 5-V outputs
  • Maximum dropout voltage: 600 mV at 500 mA
  • Stable with output capacitor in wide-range of capacitance (4.7 µF to 500 µF) and ESR (0.001 Ω to 20 Ω)
  • Low quiescent current (I(Q)):
    • < 4 µA when EN is low (shutdown mode)
    • 19 µA typical at light loads with WD_EN high (watchdog disabled)
  • Configurable for window watchdog or standard watchdog
  • Open-to-closed window ratio configurable as 1:1 or 8:1
  • Fully adjustable watchdog period (from 10 ms to 500 ms)
  • 10% accurate watchdog period
  • Dedicated WD_EN pin to control watchdog ON-OFF
  • Fully adjustable power-good threshold and power-good delay period
  • Low Input-voltage tracking to UVLO
  • Integrated fault protection:
    • Overload current-limit protection
    • Thermal shutdown
  • 28-Pin HTSSOP package

In automotive microcontroller or microprocessor power-supply applications, the watchdog is used to monitor the microcontroller working status to prevent software runaway. The watchdog must be independent of the microcontroller in a reliable system.

The TPS7B68-Q1 is a 500-mA watchdog LDO designed for an operating voltage up to 40 V, with typical quiescent current of only 19 µA at light load. The device integrates a programmable function for selecting a window or standard watchdog, with an external resistor to set the watchdog time within 10% accuracy.

The PG pin on the TPS7B68-Q1 indicates when the output voltage is stable and in regulation. The power-good delay period and power-good threshold can be adjusted by external components. The device also features an integrated short-circuit and overcurrent protection. The combination of such features makes this device particularly flexible and suitable to supply microcontroller systems in automotive applications.

In automotive microcontroller or microprocessor power-supply applications, the watchdog is used to monitor the microcontroller working status to prevent software runaway. The watchdog must be independent of the microcontroller in a reliable system.

The TPS7B68-Q1 is a 500-mA watchdog LDO designed for an operating voltage up to 40 V, with typical quiescent current of only 19 µA at light load. The device integrates a programmable function for selecting a window or standard watchdog, with an external resistor to set the watchdog time within 10% accuracy.

The PG pin on the TPS7B68-Q1 indicates when the output voltage is stable and in regulation. The power-good delay period and power-good threshold can be adjusted by external components. The device also features an integrated short-circuit and overcurrent protection. The combination of such features makes this device particularly flexible and suitable to supply microcontroller systems in automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS7B68-Q1 500-mA 40-V high-voltage ultralow quiescent-current watchdog LDO datasheet (Rev. C) PDF | HTML 14 Feb 2019
Functional safety information TPS7B68-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 24 Oct 2022
Technical article Discrete SBCs: versatile and scalable solutions for any application PDF | HTML 27 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B6850EVM — TPS7B6850-Q1 500-mA watchdog LDO regulator evaluation module

The TPS7B6850EVM evaluation module (EVM) helps you evaluate the operation and performance of the TPS7B6850-Q1 watchdog low-dropout (LDO) regulator. The TPS7B6850-Q1 device is a monolithic integrated 40-V 500-mA watchdog LDO regulator in a 28-pin HTSSOP (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS7B6833-Q1 PSpice Transient Model

SLVMBW4.ZIP (139 KB) - PSpice Model
Simulation model

TPS7B6850-Q1 PSpice Transient Model

SLVMBW5.ZIP (143 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos