The TPS7B6850EVM evaluation module (EVM) helps you evaluate the operation and performance of the TPS7B6850-Q1 watchdog low-dropout (LDO) regulator. The TPS7B6850-Q1 device is a monolithic integrated 40-V 500-mA watchdog LDO regulator in a 28-pin HTSSOP package. The device is designed for a microcontroller or microprocessor power supply in an automotive environment. The device has overload protection, overtemperature protection and an integrated adjustable power-good threshold and delay time.
Features
- Watchdog LDO regulator
- Configurable for window watchdog and standard watchdog
- 500-mA output current
- 4-V to 40-V input voltage range