SLVSD43C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
The device normally operates with input voltages above 4 V. The device can also operate at lower input voltages; the maximum UVLO voltage is 2.6 V. At input voltages below the actual UVLO voltage, the device does not operate.