SLVSD43C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
This device works in the window watchdog mode when the watchdog type selection (WTS) pin is connected to a to low voltage level. The user can set the duration of the watchdog window by connecting an external resistor (RROSC) to ground at the ROSC pin and setting the voltage level at the FSEL pin. The current through the RROSC resistor sets the clock frequency of the internal oscillator. The user can adjust the duration of the watchdog window (the watchdog timer period) by changing the resistor value. A high voltage level at the FSEL pin sets the watchdog window duration to 5 times as long as that of a low voltage level with same external component configuration.
The duration of the watchdog window and the duration of the fault output are multiples of the internal oscillator frequency, as shown by the following equations:
FSEL low |
Equation 3. t(WD) = RROSC × 0.5 × 10-6
|
FSEL high |
Equation 4. t(WD) = RROSC × 2.5 × 10-6
|
Watchdog initialization |
Equation 5. t(WD_INI) = 8 × t(WD)
|
Open and closed windows |
Equation 6. t(WD) = t(OW) + t(CW)
|
WRS low |
Equation 7. t(OW) = t(CW) = 50% × t(WD)
|
WRS high |
Equation 8. t(OW) = 8 × t(CW) = (8 / 9) × t(WD)
|
where:
For all the foregoing items, the unit of resistance is Ω and the unit of time is s.
Table 1 illustrates several periods of watchdog window with typical conditions.
FSEL | R(ROSC) (kΩ) | I(ROSC) (µA) | t(WD) (ms) | WATCHDOG PERIOD TOLERANCE |
---|---|---|---|---|
High | 200 | 5 | 500 | 15% |
100 | 10 | 250 | 10% | |
50 | 20 | 125 | ||
40 | 25 | 100 | ||
25 | 40 | 62.5 | ||
20 | 50 | 50 | ||
Low | 100 | 10 | 50 | 10% |
50 | 20 | 25 | ||
40 | 25 | 20 | ||
25 | 40 | 12.5 | ||
20 | 50 | 10 |
As shown in Figure 23, each watchdog window consists of an open window and a closed window. While the window ratio selection (WRS) pin is low, each open window (t(OW)) and closed window (t(CW)) having a width approximately 50% of the watchdog window (t(WD)). While the WRS pin is high, the ratio between open window and closed window is about 8:1. However, there is an exception to this; the first open window after watchdog initialization (t(WD_INI)) is eight times the duration of the watchdog window. The watchdog must receive the service signal (by software, external microcontroller, and so forth) during this initialization open window.
A watchdog fault occurs when servicing the watchdog during a closed window, or not servicing during an open window.