4 Revision History
Changes from B Revision (November 2015) to C Revision
- Changed NC pin description in Pin Functions table to clarify which pins are internally connected Go
- Added row to Recommended Operating Conditions for OUT1, OUT2, and OUT regarding switched-mode operation Go
- Changed Current-Limit Resistor Selection section for clarityGo
Changes from A Revision (May 2015) to B Revision
- Deleted the min and max limits of –4% and 4% from the current-limit threshold voltage parameter in the Electrical Characteristics tableGo
- Added to the current-limit accuracy table note for the programmable current-limit accuracy parameter in the Electrical Characteristics tableGo
- Added graphs for the TPS7B7701-Q1 device in the Typical Characteristics section Go
- Deleted the channel 2 PSRR graph in the Typical Characteristics sectionGo
- Added additional test conditions for the 9- to 16-V Line Transient and Power Up graphs in the Typical Characteristics section Go
- Added additional test conditions of the Power Up graphs in the Application Curves section Go
Changes from * Revision (January 2015) to A Revision
- Released full version of data sheetGo