SBVS402 April 2020 TPS7B81
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT (IN) | ||||||||
VIN | Input voltage | VOUT(Nom) + V(Dropout) | 40 | V | ||||
I(SD) | Shutdown current | EN = 0 V | 0.3 | 1 | µA | |||
I(Q) | Quiescent current | VIN = 6 V to 40 V, EN ≥ 2 V, IOUT = 0 mA | 1.9 | 3.5 | µA | |||
VIN = 6 V to 40 V, EN ≥ 2 V, IOUT = 0.2 mA | DGN package | 2.7 | 6.5 | |||||
DRV package | 2.7 | 4.5 | ||||||
V(IN, UVLO) | VIN undervoltage detection | Ramp VIN down until the output turns off | 2.7 | V | ||||
Hysteresis | 200 | mV | ||||||
ENABLE INPUT (EN) | ||||||||
VIL | Logic-input low level | 0.7 | V | |||||
VIH | Logic-input high level | 2 | V | |||||
IEN | Enable current | 10 | nA | |||||
REGULATED OUTPUT (OUT) | ||||||||
VOUT | Regulated output | VIN = VOUT + V(Dropout) to 40 V,
IOUT = 1 mA to 150 mA |
–1.5% | 1.5% | ||||
V(Line-Reg) | Line regulation | VIN = 6 V to 40 V, IOUT = 10 mA | 10 | mV | ||||
V(Load-Reg) | Load regulation | VIN = 14 V, IOUT = 1 mA to 150 mA | DGN package | 20 | mV | |||
DRV package | 10 | |||||||
V(Dropout) | Dropout voltage | VOUT = 5 V | IOUT = 150 mA | DGN package | 270 | 540 | mV | |
DRV package | 325 | 585 | ||||||
IOUT = 100 mA | DGN package | 180 | 350 | |||||
DRV package | 200 | 390 | ||||||
VOUT = 3.3 V | IOUT = 150 mA | DGN package | 650 | |||||
DRV package | 345 | 675 | ||||||
IOUT = 100 mA | 255 | 450 | ||||||
IOUT | Output current | VOUT in regulation, VIN = 7 V for the fixed 5-V option, VIN = 5.8 V for the fixed 3.3-V option | 0 | 150 | mA | |||
I(CL) | Output current limit | VOUT short to 90% × VOUT | 180 | 510 | 690 | mA | ||
PSRR | Power-supply ripple rejection | V(Ripple) = 0.5 VPP, IOUT = 10 mA, frequency = 100 Hz, COUT = 2.2 µF | 60 | dB | ||||
OPERATING TEMPERATURE RANGE | ||||||||
T(SD) | Junction shutdown temperature | 175 | ºC | |||||
T(HYST) | Hysteresis of thermal shutdown | 20 | ºC |