SLVSDQ0J september 2017 – august 2023 TPS7B82-Q1
PRODUCTION DATA
The device is designed to operate from an input voltage supply range from 3 V to 40 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B82-Q1, add a capacitor with a value greater than or equal to 10 μF with a 0.1-μF bypass capacitor in parallel at the input.