SLVSDQ0J september 2017 – august 2023 TPS7B82-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
DGN | DRV | KVU | PWP | |||
DNC | — | 5 | 4 | 10 | — | Do not connect to a biased voltage. Tie this pin to ground or leave floating. |
EN | 2 | 2 | 2 | 3 | I | Enable input pin |
GND | 4, 5, 6 | 3,4 | 3, TAB | 5 | — | Ground reference |
IN | 1 | 1 | 1 | 1 | I | Input power-supply pin |
NC | 3, 7 | — | — | 2, 4, 6, 7, 8, 9, 11, 12, 13 | — | Not internally connected |
OUT | 8 | 6 | 5 | 14 | O | Regulated output voltage pin |
Thermal pad | — | Connect the thermal pad to a large-area GND plane for improved thermal performance. |