SBVS439 April 2024 TPS7B91
PRODUCTION DATA
The TPS7B91 is designed to operate from an input voltage supply range between 2.5V and 40V. The input voltage range provides adequate headroom for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR help improve output noise performance.