SBVS439 April 2024 TPS7B91
PRODUCTION DATA
The TPS7B91 LDO regulator is a good choice for battery-powered applications. The device is a good supply for low-power microcontrollers, such as the MSP430, because of the device low IQ performance across load current range. The ultra-low-supply current of the TPS7B91 maximizes efficiency at light loads. The device features flexibility in the output voltage selection for the adjustable configuration and fixed output levels. These features and the high input voltage range makes the device optimal as a supply in building automation and power tools.