SBVS439 April 2024 TPS7B91
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 40 | V | |||
IOUT(2)(3) | Maximum output current | 150 | mA | ||||
VFB | Feedback voltage | VOUT + 2.0V ≤ VIN ≤ 40V , TJ = 25℃ | 1.169 | 1.205 | 1.237 | V | |
VOUT + 2.0V ≤ VIN ≤ 40V , –40℃ ≤ TJ ≤ 125℃ | 1.162 | 1.205 | 1.243 | ||||
VOUT | Output voltage | VOUT = 1.8V | VIN = VOUT + 2.0V, 100µA ≤ IOUT ≤ 150mA, TJ = 25℃ | –3.0 | 4.5 | % | |
VOUT = 3.3V | –2.75 | 4.25 | |||||
VOUT = 5.0V | –3.75 | 4.25 | |||||
VOUT = 12V | –5.25 | 5.25 | |||||
VOUT = 1.8V | VIN = VOUT + 2.0V, 100µA ≤ IOUT ≤ 150mA, –40℃ ≤ TJ ≤ 125℃ | –3.75 | 5.0 | ||||
VOUT = 3.3V | –3.5 | 5.0 | |||||
VOUT = 5.0V | –4.25 | 4.75 | |||||
VOUT = 12V | –5.75 | 5.75 | |||||
ΔVOUT/VIN | Line regulation | IOUT = 1mA, VOUT + 1V ≤ VIN ≤ 40V | 0.00005 | 0.007 | %/V | ||
ΔVOUT/IOUT | Load regulation | VIN = VOUT + 2V, 100µA ≤ IOUT ≤ 150mA | 0.1 | %/A | |||
VDO | Dropout voltage | IOUT = 50mA | 440 | 700 | mV | ||
VDO | Dropout voltage | IOUT = 150mA | 1100 | 1800 | mV | ||
ILIM | Output current limit | VOUT = 0.90*VOUT(nom), VIN = VOUT(nom) + 4V | 165 | 270 | 360 | mA | |
ISC | Short-circuit current limit | VOUT = 0V, VIN = VOUT(nom) + 4V | 42 | 90 | 140 | mA | |
IGND | GND pin current | VIN = VOUT(nom) + 0.5V, IOUT = 0mA, TJ = 25℃ (fixed) | 1.7 | 2.65 | µA | ||
VIN = VOUT(nom) + 0.5V, IOUT = 0mA, TJ = 25℃ (adjustable) | 1.3 | 2.65 | |||||
VIN = VOUT(nom) + 0.5V, IOUT = 0mA, TJ = –40°C to 85°C | 2.9 | ||||||
VIN = VOUT(nom) + 0.5V, IOUT = 0mA, TJ = –40°C to 125°C | 3 | ||||||
VIN = VOUT(nom) + 0.5V, IOUT = 100µA (fixed) | 2.8 | ||||||
VIN = VOUT(nom) + 0.5V, IOUT = 100µA (adjubstable) | 2.4 | ||||||
IGND | GND pin current | VIN = VOUT(nom) + 2V, IOUT = 150 mA | 150 | µA | |||
IFB | FB pin leakage current | VIN = 40V | 25 | nA | |||
PSRR | Power-supply ripple rejection | VIN = VOUT(nom) + 1V, IOUT = 50mA, COUT = 0.47µF , f = 10kHz | 55 | dB | |||
VIN = VOUT(nom) + 1V, IOUT = 50mA, COUT = 0.47µF , f = 100kHz | 43 | ||||||
Vn | Output noise voltage | Bandwidth = 10Hz to 100kHz, VIN = VOUT(nom) + 2.0V, IOUT = 150mA, COUT = 1µF | 470 | µVRMS | |||
Tsd+ | Thermal shutdown temperature increasing | Shutdown, temperature increasing | 160 | °C | |||
Tsd- | Thermal shutdown temperature decreasing | Reset, temperature decreasing | 140 | °C | |||
tsup(4) | Start-up time | 400 | µs |