SLVSI35 September 2024 TPS7C84-Q1
ADVANCE INFORMATION
Although an input capacitor is not required for stability, good analog design practice is to connect a capacitor from IN to GND. This capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. Use an input capacitor if the source impedance is more than 0.5Ω. Use a higher value capacitor if large, fast rise-time load or line transients are anticipated. Additionally, use a higher-value capacitor if the device is located several inches from the input power source.
Dynamic performance of the device is improved by using an output capacitor. Use an output capacitor within the range specified in the Recommended Operating Conditions table for stability.