NEW

TPS7C84-Q1

ACTIVE

Automotive 150mA 40V low-dropout linear regulator with power good and wide output voltage range

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 2.1 Vout (max) (V) 39 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Rating Automotive Noise (µVrms) 265 PSRR at 100 KHz (dB) 59 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 122 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 560 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 2.1 Vout (max) (V) 39 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Rating Automotive Noise (µVrms) 265 PSRR at 100 KHz (dB) 59 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 122 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 560 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
    • Junction temperature: −40°C to +150°C, TJ
  • Wide input voltage range:
    • VIN range: 2.1V to 40V
  • Wide output voltage range (VOUT):
    • Fixed option: 3.3V, 5.0V
    • Adjustable option: 1.2V to 39V
  • Output current: Up to 150mA
  • VOUT accuracy:
    • ±1% over line, load, and temperature
  • Quiescent current (IQ) : 45µA (typical)
  • Low dropout: 350mV (typical)
  • Open-drain, power-good output
  • Output current limiting and thermal shutdown
  • Stable over a wide range of ceramic output capacitor values:
    • COUT range: 1µF to 100µF
    • ESR range: 0Ω to 2Ω
  • Package options:
    • D (8-pin SOIC)
    • DRB (8-pin VSON)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
    • Junction temperature: −40°C to +150°C, TJ
  • Wide input voltage range:
    • VIN range: 2.1V to 40V
  • Wide output voltage range (VOUT):
    • Fixed option: 3.3V, 5.0V
    • Adjustable option: 1.2V to 39V
  • Output current: Up to 150mA
  • VOUT accuracy:
    • ±1% over line, load, and temperature
  • Quiescent current (IQ) : 45µA (typical)
  • Low dropout: 350mV (typical)
  • Open-drain, power-good output
  • Output current limiting and thermal shutdown
  • Stable over a wide range of ceramic output capacitor values:
    • COUT range: 1µF to 100µF
    • ESR range: 0Ω to 2Ω
  • Package options:
    • D (8-pin SOIC)
    • DRB (8-pin VSON)

The TPS7C84-Q1 is a wide input, low-dropout regulator (LDO) supporting a 2.1V to 40V input voltage range and up to 150mA of load current. The TPS7C84-Q1 has both fixed and adjustable output types. Fixed output options include 3.3V and 5V. The output is able to be set between 1.2V and 39V with the adjustable device.

This device has a power-good (PG) output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output sequence multiple power supplies in the system.

The TPS7C84-Q1 is designed for up to 40V VIN battery-connected applications. The wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power MCUs and processors.

The device is available in both an SOIC package and a small VSON package with wettable flanks that facilitates a compact printed circuit board (PCB) design. The low thermal resistance enables sustained operation despite significant dissipation across the device.

The TPS7C84-Q1 is a wide input, low-dropout regulator (LDO) supporting a 2.1V to 40V input voltage range and up to 150mA of load current. The TPS7C84-Q1 has both fixed and adjustable output types. Fixed output options include 3.3V and 5V. The output is able to be set between 1.2V and 39V with the adjustable device.

This device has a power-good (PG) output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output sequence multiple power supplies in the system.

The TPS7C84-Q1 is designed for up to 40V VIN battery-connected applications. The wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power MCUs and processors.

The device is available in both an SOIC package and a small VSON package with wettable flanks that facilitates a compact printed circuit board (PCB) design. The low thermal resistance enables sustained operation despite significant dissipation across the device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7C84-Q1 Automotive, 150mA, 40V, Adjustable, Low-Dropout Regulator With Power-Good datasheet (Rev. B) PDF | HTML 26 Feb 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7B8401EVM — TPS7B84-Q1 150-mA low-IQ high-PSRR LDO voltage regulator evaluation module

The TPS7B8401 evaluation module (EVM) is a platform for evaluating the operation and performance of the TPS7B84 family of linear regulators.

This particular EVM configuration contains a single wide-input-voltage, small-size, linear regulator for a wide range of applications. The regulator is capable (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7C84-Q1 PSpice Transient Model (Adjustable Output) (Rev. A)

SLVMEA2A.ZIP (34 KB) - PSpice Model
Simulation model

TPS7C84-Q1 PSpice Transient Model (Fixed 3.3V)

SLVMEB1.ZIP (32 KB) - PSpice Model
Simulation model

TPS7C84-Q1 PSpice Transient Model (Fixed 5V)

SLVMEB0.ZIP (31 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos