SLVSI35A September 2024 – December 2024 TPS7C84-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output voltage accuracy | VIN = [VOUT(NOM) + 1V] to 40V, IOUT = 100µA to 150mA | TJ = 25°C | –0.5 | 0.5 | % | |
TJ = –40°C to 150°C | –1 | 1 | |||||
ΔVOUT(ΔVIN) | Line regulation | VIN = [VOUT(NOM) + 1V] to 40V | TJ = –40°C to 150°C | 0.0004 | 0.01 | %/V | |
ΔVOUT(ΔIOUT) | Load regulation | IOUT = 100 µA to 150mA | TJ = –40°C to 150°C | 0.02 | 0.2 | % | |
VFB | Feedback voltage | Reference voltage for FB | TJ = –40°C to 150°C | -1 | 1 | % | |
IFB | FEEDBACK bias current | TJ = 25°C | 2 | 10 | nA | ||
TJ = –40°C to 150°C | 15 | ||||||
VDO | Dropout voltage adjustable output | VIN = 3.5V, IOUT = 150mA | TJ = –40°C to 150°C | 350 | 660 | mV | |
Dropout voltage fixed 3.3V output | VIN= VOUT (nominal)= 3.3V, IOUT = 150mA | 670 | |||||
Dropout voltage fixed 5V output | VIN= VOUT (nominal)= 5V, IOUT = 150mA | 580 | |||||
IQ | Quiescent current | IOUT = 0 | TJ = –40°C to 150°C | 56 | µA | ||
IOUT = 100µA | 45 | 68 | |||||
IOUT = 150mA | 1.15 | mA | |||||
UVLO | UVLO VIN rising | IOUT = 100µA | TJ = –40°C to 150°C | 1.8 | 1.9 | 2.0 | V |
UVLO VIN falling | 1.7 | 1.8 | 1.9 | ||||
Hysteresis | 100 | mV | |||||
VIL | Enable logic input low level | Low (regulator OFF) | TJ = –40°C to 150°C | 0.7 | V | ||
VIH | Enable logic input high level | High (regulator ON) | 1.9 | ||||
IEN | EN pin current | VEN = 40V | TJ = –40°C to 150°C | 0.8 | µA | ||
ICL | Current limit | VIN ≥ 3V, VOUT = 0V | TJ = –40°C to 150°C | 165 | 235 | 280 | mA |
Vn | Output noise (RMS), 10Hz to 100KHz |
COUT = 1µF | TJ = 25°C | 265 | µVrms | ||
PSRR | Power supply ripple rejection | VIN - VOUT = 1V, frequency = 100Hz, IOUT = 5mA | TJ = 25°C | 80 | dB | ||
VPG(OL) | PG pin low level output voltage | VIN ≥ 2V, IOL = 400μA | TJ = 25°C | 180 | 230 | mV | |
TJ = –40°C to 150°C | 280 | ||||||
VPG(TH,RISING) | VOUT rising | TJ = –40°C to 150°C | 97 | %VOUT | |||
VPG(TH,FALLING) | VOUT falling | 92 | |||||
VPG(HYST) | Hysteresis | TJ = 25°C | 2 | ||||
ISHUTDOWN | Shutdown supply current (IGND) | VEN ≤ 0.7V, VIN ≤ 40V, VOUT = 0V | TJ = 25°C | 3 | 4.5 | µA | |
TJ = –40°C to 150°C | 6 | ||||||
TSD(SHUTDOWN) | Junction shutdown temperature | 177 | °C | ||||
TSD(HYST) | Hysteresis of thermal shutdown | 15 | °C |