SLVSD81A January 2016 – February 2017 TPS7H1101-SP
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
TJ | Operating junction temperature | –55 | 125 | °C | ||
tR EN | Rise time (10% to 90%) for EN signal | 100 | µs | |||
tR VIN | Rise time (10% to 90%) for VIN = EN | 1 | ms |
THERMAL METRIC(1)(2) | TPS7H1101-SP | UNIT | |
---|---|---|---|
HKR (CFP) | |||
16 PINS | |||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage range | 1.5 | 7 | V | |||
VFB | Feedback terminal voltage(2) | 0 A ≤ IOUT ≤ 3 A, 1.5 V ≤ VIN ≤ 7 V | 0.594 | 0.605 | 0.616 | V | |
VOUT | Output voltage range | 0.8 | VIN | V | |||
Output voltage accuracy(2) | 0 A ≤ IOUT ≤ 3 A, 1.5 V ≤ VIN ≤ 7 V, VOUT = 0.8 V, 1.2 V, 1.8 V, 6.65 V |
–2% | 2% | ||||
ΔVOUT%/ ΔVIN |
Line regulation | 1.5 V ≤ VIN ≤ 7 V | -0.07 | 0.01 | 0.07 | %/V | |
ΔVOUT%/ ΔIOUT |
Load regulation | 0.8 V ≤ VOUT ≤ 6.65 V, 0 ≤ ILoad ≤ 3 A | 0.08 | %/A | |||
ΔVOUT | DC input line regulation | 1.5 V ≤ VIN ≤ 7 V, VOUT = 0.8 V, 1.2 V, 1.8 V, IOUT = 10 mA, TJ = –55°C(1) |
0.5 | 3 | mV | ||
1.5 V ≤ VIN ≤ 7 V, VOUT = 0.8 V, 1.2 V, 1.8 V, IOUT = 10 mA, TJ = 25°C(1) |
0.2 | 0.6 | |||||
1.5 V ≤ VIN ≤ 7 V, VOUT = 0.8 V, 1.2 V, 1.8 V, IOUT = 10 mA, TJ = 125°C(1) |
0.2 | 1.0 | |||||
ΔVO | DC output load regulation(3) | VOUT = 0.8 V, 0 ≤ ILoad ≤ 1 A, TJ = –55°C(1) | 0.4 | 1.0 | mV | ||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 1 A, TJ = 25°C(1) | 0.6 | 1.1 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 1 A, TJ = 125°C(1) | 0.8 | 1.3 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 2 A, TJ = –55°C(1) | 0.8 | 1.8 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 2 A, TJ = 25°C(1) | 1.3 | 1.8 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 2 A, TJ = 125°C(1) | 1.6 | 2.4 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 3 A, TJ = –55°C(1) | 1.1 | 1.9 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 3 A, TJ = 25°C(1) | 1.9 | 2.6 | |||||
VOUT = 0.8 V, 0 ≤ ILoad ≤ 3 A, TJ = 125°C(1) | 2.5 | 3.4 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 1 A, TJ = –55°C(1) | 0.3 | 1.2 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 1 A, TJ = 25°C(1) | 0.5 | 1.3 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 1 A, TJ = 125°C(1) | 0.6 | 1.3 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 2 A, TJ = –55°C(1) | 0.8 | 1.6 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 2 A, TJ = 25°C(1) | 1.1 | 2.1 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 2 A, TJ = 125°C(1) | 1.5 | 2.1 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 3 A, TJ = –55°C(1) | 1.0 | 1.7 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 3 A, TJ = 25°C(1) | 1.1 | 2.4 | |||||
VOUT = 1.2 V, 0 ≤ ILoad ≤ 3 A, TJ = 125°C(1) | 2.2 | 3.5 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 1 A, TJ = –55°C(1) | 0.1 | 0.9 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 1 A, TJ = 25°C(1) | 0.3 | 0.9 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 1 A, TJ = 125°C(1) | 0.4 | 1.2 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 2 A, TJ = –55°C(1) | 1.4 | 2.4 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 2 A, TJ = 25°C(1) | 0.7 | 1.4 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 2 A, TJ = 125°C(1) | 0.6 | 1.9 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 3 A, TJ = –55°C(1) | 2.5 | 3.9 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 3 A, TJ = 25°C(1) | 1.2 | 2.1 | |||||
VOUT = 1.8 V, 0 ≤ ILoad ≤ 3 A, TJ = 125°C(1) | 1.2 | 2.5 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 1 A, TJ = –55°C(1) | 1.5 | 2.9 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 1 A, TJ = 25°C(1) | 0.4 | 2.6 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 1 A, TJ = 125°C(1) | 2.8 | 3.5 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 2 A, TJ = –55°C(1) | 3.5 | 5.9 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 2 A, TJ = 25°C(1) | 1.1 | 4.7 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 2 A, TJ = 125°C(1) | 5.8 | 8.0 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 3 A, TJ = –55°C(1) | 5.6 | 9.3 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 3 A, TJ = 25°C(1) | 3.7 | 8.0 | |||||
VOUT = 6.65 V, 0 ≤ ILoad ≤ 3 A, TJ = 125°C(1) | 13.0 | 25 | |||||
VDO | Dropout voltage(3) | IOUT = 3 A, VOUT = 1.3 V, VIN = VOUT + VDO | 210 | 335 | mV | ||
ICL | Programmable output current limit range | VIN = 1.5 V, VOUT = 1.2 V , PCL resistance = 47 kΩ | 500 | 750 | mA | ||
VIN = 1.5 V, VOUT = 1.2 V , PCL resistance varies | 200 | 3500(5) | |||||
VCS | Operating voltage range at CS | 0.3 | VIN | V | |||
CSR | Current sense ratio | ILOAD / ICS, VIN = 2.3 V, VOUT = 1.9 V | 47394 | 47500 | 56000 | A/A | |
IGND | GND terminal current | VIN = 1.5 V, VOUT = 1.2 V, IOUT = 2 A | 10 | 16 | mA | ||
IQ | Quiescent current (no load) | VIN = VOUT + 0.5 V, IOUT = 0 A | 7 | 10 | mA | ||
ISHDN | Shutdown current | 1.5 V ≤ VIN ≤ 7 V | 26 | 230 | µA | ||
1.5 V ≤ VIN ≤ 7 V, post 100 kRads (si), TJ = 25°C(4) | 1400 | µA | |||||
ISNS, IFB | FB/SNS terminal current | VIN = 7 V, VOUT = 6.65 V | 1 | 5 | nA | ||
IEN | EN terminal input current | VIN = 7 V, VEN = 7 V, VOUT = 6.65 V | 20 | 150 | nA | ||
VILEN | EN terminal input low (disable) | 3.5 V < VIN < 7 V | 0.30 × VIN | V | |||
VIHEN | EN terminal input high (enable) | 3.5 V < VIN < 7 V | 0.75 × VIN | V | |||
Eprop Dly | Enable terminal propagation delay | VIN = 2.2 V, EN rise to IOUTrise | 650 | 1000 | µs | ||
TEN | Enable terminal turn-on delay | VIN = 2.2 V, VOUT = 1.8 V, ILOAD = 1 A, COUT = 220 µF, CSS = 2 nF |
1.4 | 1.6 | ms | ||
VTHPG | PG threshold | No load, 0.8 V ≤ VOUT ≤ 6.65 V | 86% | 90% | |||
VTHPGHYS | PG hysteresis | 1.5 V ≤ VIN ≤ 7 V | 2% | ||||
VOLPG | PG terminal output low | IPG = –1 mA to 0 mA | 120 | 300 | mV | ||
ILKGPG | PG terminal leakage current | VOUT > VTHPG, VPG = 1.2 V | 0.2 | 1.5 | µA | ||
VOUT > VTHPG, VPG = 7 V | 0.5 | 2.5 | |||||
ISS | SS terminal charge current | VIN = 1.5 V to 7 V | 2.5 | 3.5 | µA | ||
ISSdisb | SS terminal disable current | VIN = 1.5 V to 7 V | 5 | 10 | µA | ||
VSS | SS terminal voltage (device enabled)(6) | VIN = 1.5 V to 7 V | 1.232 | V | |||
VSSdisb | SS terminal low-level input voltage to disable device | VIN = 1.5 V to 7 V | 0.4 | V | |||
PSRR | Power-supply rejection ratio | VIN = 2.5 V, VOUT = 1.8 V, COUT = 220 µF |
1 kHz | 48 | dB | ||
100 kHz | 25 | ||||||
VN | Output noise voltage | BW = 10 Hz to 100 kHz, IOUT = 3 A, VIN = 2 V, VOUT = 1.8 V |
20.33 | µVRMS | |||
TSD | Thermal shutdown temperature | 185 | °C |