The TPS7H1101A-SP is an improved version of the TPS7H1101-SP allowing the use of the enable feature across the entire input voltage range. It is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. It operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101A-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101A-SP provides enable on and off functionality, programmable soft start, current sharing capability, and a Power Good open-drain output.
PART NUMBER(1) | GRADE | PACKAGE |
---|---|---|
5962R1320202V9A | KGD Flight Grade RHA 100 krad(Si) | 16-Pin CFP 9.60 mm × 11.00 mm Weight: 1.55 g(4) |
5962R1320202VXC | Flight Grade RHA 100 krad(Si) | |
TPS7H1101HKR/EM | Engineering Modules(3)(5) | |
TPS7H1101AHKR/EM | Engineering Modules(3) | |
TPS7H1101SPEVM | Ceramic Evaluation Board | EVM |