TPS7H1101A-SP
Radiation-hardened QMLV, 1.5-V to 7-V input, 3-A low-noise adjustable low-dropout (LDO) regulator
TPS7H1101A-SP
- 5962R13202 (1):
- Radiation hardness assurance (RHA) qualified up to total ionizing dose (TID) 100 krad(Si)
- ELDRS-free: 100 krad(Si)
- Dose rate: 10 mrad(Si)/s
- Single event latch-up (SEL) immune to LET = 85 MeV-cm2/mg
- SEB and SEGR immune to LET = 85 MeV-cm2/mg
- SET/SEFI onset threshold > 40 MeV-cm2/mg(2)
- Specifically designed to always upset low to avoid damage to critical downstream component
- SET/SEFI cross-section plot(2)
- Ultra-low VIN range: 1.5 V to 7 V
- 3-A maximum output current
- Current share/parallel operation to provide up to 6-A output current
- Stable with ceramic output capacitor
- ±2% accuracy over line, load, and temperature
- Programmable soft start through external capacitor
- Input enable across all input voltages and power-good output for power sequencing
- Ultra-low dropout LDO voltage: 62 mV at 1 A (25°C), VOUT = 1.8 V
- Low noise: 20.33 µVRMS, VIN = 2 V, VOUT = 1.8 V at 3 A
- PSRR: over 45 dB at 1 kHz
- Excellent load/line transient response
- Foldback current limit
- See the Design and development tab
- Thermally-enhanced CFP package, 0.4° C/W RθJC
The TPS7H1101A-SP is an improved version of the TPS7H1101-SP allowing the use of the enable feature across the entire input voltage range. It is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. It operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101A-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101A-SP provides enable on and off functionality, programmable soft start, current sharing capability, and a Power Good open-drain output.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC12DJ3200EVMCVAL — ADC12DJ3200QML-SP evaluation module
The ADC12DJ3200EVMCVAL is an evaluation module (EVM) that evaluates the ADC12DJ3200QML-SP device. ADC12DJ3200QML-SP is a space-grade, low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter, (...)
TPS7H1101SPEVM — TPS7H1101SPEVM Evaluation Module
The TPS7H1101-SP is a Ultra Low Dropout (LDO) linear regulator that uses a PMOS pass element configuration. The techniques employed allow for very low dropout. With an improved circuitry the TPS7H1101 operates under wide range of input voltage, from 1.5 V to 7 V which enables 6-V IN to 5-V OUT or (...)
TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC
The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)
STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs
STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)
ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power
TPS7H1101-SP TINA-TI Reference Design
TPS7H1101A-SP Worst-Case Analysis (WCA) Model (Rev. D)
TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HKR) | 16 | Ultra Librarian |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.