SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The default external compensation (CCOMP = 4.7 nF, RCOMP = 5 kΩ) is sufficient for stability when operating within the Recommended Operating Conditions with the default range of output capacitance and parasitics.
If using the part with different output capacitance than in the Recommended Operating Conditions, different compensation may be required. The main factors affecting stability is the output capacitance, its ESR (equivalent series resistance), and its ESL (equivalent series inductance). See Section 8.3.8.2 for additional information.
Stability may be validated by creating a Bode plot of the control loop. This may be done by injecting a signal into the feedback path. Usually, the signal is injected across a 5 Ω to 50 Ω resistor between OUT and OUTS. Remove this resistor (or use a 0 Ω shunt) when performing other measurements and during nominal operation. A common target for phase margin is 50° and target for gain margin is 6 dB.