TPS7H1111-SEP

ACTIVE

Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator

TPS7H1111-SEP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 0.85 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 1.7 Iq (typ) (mA) 19 Thermal resistance θJA (°C/W) 24 Rating Space Load capacitance (min) (µF) 132 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1.3 PSRR at 100 KHz (dB) 71 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 0.85 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 1.7 Iq (typ) (mA) 19 Thermal resistance θJA (°C/W) 24 Rating Space Load capacitance (min) (µF) 132 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1.3 PSRR at 100 KHz (dB) 71 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)

The TPS7H1111 is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering radio-frequency (RF) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.

The high performance of the device limits power-supply generated phase noise and clock jitter, making this device ideal for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the exceptional accuracy and excellent transient performance ensure optimal system performance.

A standard microcircuit drawing (SMD) is available for the QML variants, 5962R21203. A vendor item drawing (VID) is available for the -SEP variant, V62/23602.

The TPS7H1111 is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering radio-frequency (RF) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.

The high performance of the device limits power-supply generated phase noise and clock jitter, making this device ideal for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the exceptional accuracy and excellent transient performance ensure optimal system performance.

A standard microcircuit drawing (SMD) is available for the QML variants, 5962R21203. A vendor item drawing (VID) is available for the -SEP variant, V62/23602.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS7H1111-SP and TPS7H1111-SEP 1.5-A, Ultra-Low Noise, High PSRR Radiation Hardened Low Dropout (LDO) Linear Regulator datasheet (Rev. F) PDF | HTML 06 Dec 2023
* VID TPS7H1111-SEP VID V62-23602 21 Dec 2023
* Radiation & reliability report TPS7H1111-SEP Neutron Displacement Damage (NDD) Characterization Report 27 Apr 2023
* Radiation & reliability report TPS7H1111-SEP Total Ionizing Dose (TID) Radiation Report (Rev. A) 20 Apr 2023
* Radiation & reliability report TPS7H1111-SEP Production Flow and Reliability Report 07 Feb 2023
* Radiation & reliability report Single Event Effects Report of the TPS7H1111-SEP 06 Jan 2023
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML 05 Jan 2024
Application brief TPS7H1111-SxP Pin Failure Mode Analysis (FMA) PDF | HTML 02 May 2023
EVM User's guide TPS7H1111EVM User Guide PDF | HTML 02 Feb 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1111EVM — TPS7H1111-SEP evaluation module for 1.5-A ultra-low-noise RF LDO regulator with high PSRR

The TPS7H1111EVM evaluation module (EVM) is an engineering demonstration board for the space enhanced product TPS7H1111-SEP, which is a low-dropout (LDO) linear regulator. This product is intended for space applications requiring low noise and/or high power-supply rejection ratio (PSRR).

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Simulation model

TPS7H1111-SP PSpice Model

SLVME08.ZIP (55 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular TPS7A52 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A52-Q1 Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A53 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53-Q1 Automotive, 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53A-Q1 Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator TPS7A53B 3-A, 1.1-V, low-VIN, low-noise high-accuracy ultra-low-dropout voltage regulator with 0.5-V low VREF TPS7A54 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A54-Q1 Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A57 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator TPS7A83A 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A84A 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi TPS7A84 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator TPS7A4501-SP Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator TPS7H1111-SP Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator
Hardware development
Evaluation board
TPS7A57EVM-081 TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
Reference designs

TIDA-010274 — Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos