SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VALUE |
---|---|
VIN | 2.5 V ± 5% |
VBIAS | 5 V ± 5% |
VOUT | 1.8 V ± 1.5% |
IOUT | 1.4 A (typ) |
VIN(turn-on threshold) | 1.8 V (typ) |
VOUT(PG assertion threshold) | 90% of VOUT(final) (typ), 1.62 V |
tSS | 3.7 ms (typ) |