SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design requirements shown here are similar to those in Application 1. The main exception is that 2.9 A of output current is desired and a ferrite bead is not utilized. The higher current necessitates the use of paralleled devices.
PARAMETER | VALUE |
---|---|
VIN | 2.5 V ± 5% |
VBIAS | 5 V ± 5% |
VOUT | 1.8 V ± 1.5% |
IOUT | 2.9 A |
VIN(turn-on threshold) | 1.8 V (typ) |
VOUT(PG assertion threshold) | 90% of VOUT(final) (typ), 1.62 V |
tSS | 3.7 ms (typ) |