SBVS445A October 2024 – December 2024 TPS7N53
PRODUCTION DATA
As described in the Functional Block Diagram, the PG pin is a open-drain MOSFET driven by a Schmitt trigger. The Schmitt trigger compares the SNS pin voltage to a preselected voltage equal to 90% that of the reference voltage.
As mentioned in the Section 5.3 table, the pullup resistance must be between 10kΩ and 100kΩ for optimal performance. If the PG functionality is not desired, the PG pin can either be left floating or connected to GND.