SBVS445A October 2024 – December 2024 TPS7N53
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 16 | I | Enable pin. See the Precision Enable and UVLO section for additional information. |
GND | 7 | GND | Ground pin. See the Layout Guidelines section for additional information. |
IN | 1, 2, 3, 4 | I | Input supply voltage pin. See the Input and Output Capacitor Requirements (CIN and COUT) section for more details. |
NC | 6 | — | Not connected. This pin can be left floating or tied to GND for improved thermal performance. |
NR | 5 | I/O | Noise-reduction pin. See the Input and Output Capacitor Requirements (CIN and COUT) and Soft-Start (SS Pin) and Noise Reduction (NR Pin) sections for additional information. |
SS | 14 | I/O | Soft-start pin. Connect a capacitor (CSS) to adjust the start-up time. See the Section 7.1.4 section for additional information. |
OUT | 9, 10, 11, 12 | O | Regulated output pin. See the Output Voltage Setting and Regulation and Input and Output Capacitor Requirements (CIN and COUT) sections for more details. |
PG | 15 | O | Open-drain, power-good indicator pin for the low-dropout regulator (LDO) output voltage. See the Power-Good Pin (PG Pin) section for additional information. |
REF | 8 | I/O | Reference pin. See the Output Voltage Setting and Regulation section for additional information. |
SNS | 13 | I | Output sense pin. See the Output Voltage Setting and Regulation section for additional information. |
Thermal Pad | — | GND | Connect the pad to GND for best possible thermal performance. See the Layout section for more information. |