The TPS82130 is a 17-V input 3-A step-down converter MicroSiP power module optimized for small solution size and high efficiency. The module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.
To maximize
efficiency, the converter operates in PWM mode with a nominal switching frequency of
2 MHz and automatically enters power save mode
operation at light load currents. In power save mode, the device operates with 20-µA
(typical) quiescent current. Using the DCS-Control topology, the device achieves
excellent load transient performance and accurate output voltage
regulation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS82130 | SIL (µSiL, 8) | 3.00 mm × 2.80 mm |